For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SCHALLDAE SINTERBR GE MS1 - Silencers sintered bronze
Bill of material
K-07403474
DES
Identifier
K-07403474
GEW
Thread
G 1/2
SW
23 mm
A
8.0 mm
B
41.5 mm
C
16.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.